IESNA:LM-63-2002
[TEST]P1334781
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R259827DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 2700K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]85
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
3.6 5.6 9.1 14.3 39.4 97.9 183.8 277.6 344.3 363.8
376.1 388.6 397.8 404.4 410.6 415.2 420 422.9 424.8 423.3
419.8 411.5 401.1 387.3 372.7 351.4 329.3 306.4 270.6 179.4
92.5 36.7 9.9 4.2 0.9 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.7 9.1 14.2 38.9 94.8 177.2 271.2 337.5 357
372.2 382.7 392.8 399.8 405.7 410.1 414.1 417.4 418.3 416.4
411.7 404.6 394.2 380.4 363.7 345.3 323.6 297.1 263.5 172.7
88.3 36 10 4.3 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.5 8.7 14 38.1 87.2 165.5 255 322.3 340.9
354.9 366.5 374 380.2 385.3 388.9 391.4 393.9 393.7 391.1
386.7 378.7 367.7 355.4 339.7 318.7 297.7 271.5 236.1 144
71.7 32.5 9.4 4.1 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.6 8.6 13.6 33.9 78.7 148.4 229 294.7 314.3
329 339.2 347 352.4 355.4 357.3 358.3 359.4 358.2 354.9
349.1 341.3 330.9 316.4 301 277.4 253.7 223.3 186.8 101.4
53.1 28.1 8.6 3.9 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.5 8.5 12.8 29 67.7 126 196 259.1 276.9
290.9 301.6 309.1 314.1 316.7 316.8 315.9 313.9 311.3 307.1
299.5 289.7 276.5 259.1 235.7 210.4 182.2 152.6 126.3 67.1
38.1 21.7 7.9 3.5 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.4 8.2 12.1 24.7 56.2 100.9 157.4 207.6 225.2
239.3 249.8 256.2 259.7 260.8 259.5 256.3 251 245.3 237.8
228.2 215.2 198.4 178.2 155.2 133.2 111.3 93.3 75.6 44.2
27.1 16.1 7.4 2.6 1.1 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0 0 0
3.6 5.3 7.9 11.3 21 45 79.5 119.5 157.3 169.5
179.9 187.6 192.1 193.5 192.2 188.5 183.3 175.7 166.5 157.2
147.5 134.9 119.6 103.8 86.9 74.6 62.5 52.6 44.8 29.6
19 10.4 4.4 1.7 0.7 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0 0 0
3.6 4.9 6.7 8.8 11.3 18.5 30 39.7 46.7 47.9
48.5 48.1 47 45.4 43.7 41.3 38.8 35.8 33.2 30.1
27.4 24.9 22.3 20 17.4 15 12.7 10.6 8.1 3.2
2 0.9 0.2 0.1 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3.6 4.3 4.8 5.3 5.7 5.9 5.7 5.3 5 4.8
4.6 4.4 4.2 4 3.7 3.5 3.3 2.9 2.5 2.1
1.5 1 0.9 0.7 0.6 0.4 0.3 0.2 0.2 0
0 0 0 0.1 0.1 0.1 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
3.6 3.6 3.4 3.2 2.8 2.3 1.9 1.6 1.2 1
1 0.8 0.7 0.6 0.6 0.5 0.4 0.2 0.2 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.3 0.3
0.3 0.3 0.2 0.2 0.2 0.2 0.2 0.2 0
3.6 3 2.4 1.8 1.3 1 0.7 0.5 0.2 0.2
0.2 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.3
0.3 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
3.6 2.5 1.7 1.2 0.8 0.6 0.3 0.2 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.3 0.4 0.4
0.3 0.3 0.2 0.2 0.2 0.2 0.1 0.1 0
3.6 2.3 1.5 1 0.6 0.3 0.2 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.1 0.1 0.1
0.2 0.2 0.3 0.3 0.4 0.4 0.4 0.5 0.5 0.5
0.4 0.4 0.3 0.2 0.2 0.2 0.1 0.1 0
3.6 2.2 1.3 0.9 0.6 0.3 0.2 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.1 0.1 0.1 0.2
0.2 0.3 0.3 0.4 0.4 0.5 0.4 0.5 0.5 0.5
0.5 0.4 0.3 0.3 0.2 0.2 0.1 0.1 0
